DEVI extends its DEVIasphalt™  program

DEVI extends its DEVIasphalt™ program

DEVI has extended the DEVIasphalt™ product range.  In projects where a 400V grid network is not available it always proved difficult to install an ice and snow melting system in asphalt. For these specific projects DEVI designed a new mat program with 300 W/m² at a 230V supply voltage to support this.

DEVIasphalt is a product line with fully screened twin conductor cables with one cold tail. It is specifically designed for ice and snow melting of outdoor traffic areas covered with asphalt or pavement.

The DEVIasphalt™ 300 heating mat is the strong all-in-one mat which ensures a quick and easy installation. It can be used for ice and snow melting at homes in pavements, driveways and walkways or in commercial car parks, ramps, steps and areas of drainage. It complies with the M2 requirements of the tough IEC 60800:2009 standard.

One of the big advantages is the quick and easy installation due to the twin conductor cables. This means that there is only one point of installation which results in an easier way of planning along with faster laying and connecting.  

Unique features of DEVIasphalt™: 
-      Suitable for use with liquid asphalt it can withstand temperatures of up to 240 degrees Celsius while the asphalt is cast
-      Fast to install
-      Very strong outer sheath
-      PVC free

Technical data:

Supply Voltage

230 V

Construction

Twin Conductor with 100% Screening, One Cold Lead

Density

300 W/m²

Max. ambient Temperature

85°C

Max. short term exposure Temperature

240°C

Cable Thickness

7 mm

Deformation Strength

˃2000 N

Pulling Strength

˃120 N

Conductor Insulation

FEP

Overjacket

XLPO

Screen

1 mm² tinned Cupper + Aluminium Foil

Cold Lead

10m DTWK  2x2,5mm² with Screen

Min. installation Temperature

-5°C

Min. Bending Radius

6 x Cable Diameter (Ø)

Dusttight and Watertight Protection

IPX7

 
Types:

Item No.

Output @ 230V

[W]

Heated Area [m²]

Resistance [Ω]

Dimensions

(W x L) [m]

EAN No.

140F0660

292

1,0

181,0

0,5 x 2,0

5703466233184

140F0661

530

2,0

85,1

0,5 x 4,0

5703466233191

140F0662

1208

4,1

43,8

0,5 x 8,2

5703466233207

140F0663

1460

4,9

36,2

0,5 x 9,8

5703466233214

140F0664

1883

6,2

28,1

0,5 x 12,4

5703466233221

140F0665

2080

6,9

25,4

0,5 x 13,8

5703466233238

140F0666

2471

8,3

21,4

0,5 x 16,6

5703466233245

140F0667

3285

11,0

16,1

0,5 x 22,0

5703466233252

140F0668

3700

12,4

14,3

0,5 x 24,8

5703466233269


 

Uutiset